Overview
LOVATO Electric offers a wide range of solutions for ATS applications starting from basic 2 sources controllers, up to advance 3 sources, 5 breakers controllers with closed transition. This short webinar aims to give some tips on when and how to couple them with the ATLDPS1 power supply module.
Webinar objectives
This short webinar aims to give some tips on when and how to couple them with the ATLDPS1 power supply module.
Who should attend
Technical and commercial staff who wants to deeper the knowledge on Automatic Transfer Switches, ATL… series.
Prerequisites
None.
Contents
- why implementing these new products in the range?
- Platinum series Ø22mm metal push buttons: features and advantages
- Platinum series Ø30mm flush-mounted metal push buttons: features and advantages
- Q&A
Further readings and resources
How to subscribe and join the event:
This webinar will be duplicated in two different sessions in different times. We recommend to join the event 15′ earlier.
Session 1
Event address for attendees: | https://lovato.webex.com/lovato/j.php?RGID=r0e85959c69a576030e08f7f40b7e7ae0 |
Date and time: |
Tuesday, Feb 15 2022 9:30 AM – 10:00 AM
(UTC+01:00) Amsterdam, Berlin, Bern, Rome, Stockholm, Vienna
|
Session 2
Event address for attendees: | https://lovato.webex.com/lovato/j.php?RGID=r96e19e43d12793604b5e6c8ab0ed4ba3 |
Date and time: |
Tuesday, Feb 15 2022 4:00 PM – 4:30 PM
(UTC+01:00) Amsterdam, Berlin, Bern, Rome, Stockholm, Vienna
|
CLASS CODE: LV108

Trainer
Language
English.
Scheduled date
session1 the 15th of February 9.30 am
session2 the 15th of February 4.00 pm
We recommend to join the event 15′ earlier.
Duration
30′
Price
Free of charge.