Overview
ADXN series soft starters are ideal for applications which demand a simple, compact and easy to configure solution for gradually starting and stopping motors. Their versatility makes them adaptable to a variety of applications, including pump, fan, conveyor and compressor control, and they are available with current ratings from 6 to 45 A. Let’s find out more in this webinar!
Webinar objectives
This webinar shows the most important novelties about ADXN series soft starters.
Who should attend
Technical and commercial staff who wants to ever be up to date with LOVATO Electric novelties and deeper the knowledge on soft starters.
Prerequisites
None.
Contents
- Why implementing these new product series
- General characteristics
- Versions
- Applications
- Frontal layout and prorgramming interfaces
- Starting and stopping ramps managements
- Function of the digital I/O
- Alarms and protections
- Installation
- Ordering codes
- Comparison against ADXC and competitors
- Certifications and compliance
- Q&A
Further readings and resources
- General catalogue, Soft starters pages
- Brochure
- Product selection
- Motor startitng – Web configurator
- Tutorial playlist
- How to configure the parameters with the 3 potentiometers – ADXN soft starters | LOVATO Electric
- How to enable or disable the phase sequence control on the ADXN B soft starters | LOVATO Electric
- How to install the rigid connection to the SM1R motor protection circuit breaker | LOVATO Electric
- How to install the optional fan – ADXN soft starters | LOVATO Electric
- How to interpret the front LEDs – ADXN soft starters | LOVATO Electric
- How to configure the motor thermal protection with NFC – ADXN P soft starters | LOVATO Electric
- How to configure the motor thermal protection with NFC – ADXN P soft starters | LOVATO Electric
- How to program the ADXN soft starters via NFC – ADXN F and ADXN P soft starters | LOVATO Electric
- How to disable the front potentiometers on the ADXN P version – ADXN soft starters | LOVATO Electric
How to subscribe and join the event:
This webinar will be duplicated in two different sessions in different times. We recommend to join the event 15′ earlier.
Session 1
Event address for attendees: | https://lovato.webex.com/weblink/register/r596894ed6cf93c1879d489ea2e2869a1 |
Date and time: | Thursday, Jan 26, 2023 9:30 am | (UTC+01:00) Amsterdam, Berlin, Bern, Rome, Stockholm, Vienna |
Session 2
Event address for attendees: | https://lovato.webex.com/weblink/register/r7612aea2eebd00ca00c6c13c875ef7ba |
Date and time: | Thursday, Jan 26, 2023 4:00 pm | (UTC+01:00) Amsterdam, Berlin, Bern, Rome, Stockholm, Vienna |
CLASS CODE: LV108

Trainer
Language
English.
Scheduled date
session1 the 26th of Jan 9.30 am
session2 the 26th of Jan 04.00 pm
We recommend to join the event 15′ earlier.
Duration
45′
Price
Free of charge.